Boombox Project

by Mr.Mark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
Out of stock SEN-17777
17.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed, 1m (APA104)
In stock COM-15205
26.95 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
2.96
You save:
0.99 (25%)
1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 5A
Retired TOL-14601
14.95 1   
Cannot be ordered at this time.
Total: 84.31