Product | Subtotal | Qty | |
---|---|---|---|
LilyPad LED Red (5pcs)
DEV-14013 |
59.94
You save: 3.06 (5%) |
18 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
71.1 | 18 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
89.1 | 18 | |
FlexiForce Pressure Sensor - 1lb.
SEN-08713 |
215 | 10 | |
SparkFun Inventor's Kit for micro:bit v2 Lab Pack
LAB-17363 |
8280 | 18 | |
Mini Photocell
SEN-09088 |
32 | 20 | |
micro:bit v2 Board
DEV-17287 |
330 | 20 | |
LED - Assorted (20 pack)
COM-12062 |
15.8 | 4 | |
Alligator Clip with Spade Connector (10 Pack)
CAB-15268 |
62.55 |
9
Cannot be ordered at this time. |
|
Parallax Continuous Rotation Servo
ROB-16048 |
219.5 |
10
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
14 | 4 | |
LilyPad LED White (5pcs)
DEV-13902 |
59.94
You save: 3.06 (5%) |
18 | |
Total: 9448.93 |