by Mariah
Everything you need to monitor jostling and impacts to your packages!
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 |
![]() |
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
4.5 | 1 |
![]() |
Flexible Qwiic Cable - 200mm
PRT-17258 |
1.6 | 1 |
![]() |
Reversible USB A to Reversible Micro-B Cable - 0.8m
CAB-15428 |
4.5 | 1 |
![]() |
Flexible Qwiic Cable - 100mm
PRT-17259 |
1.6 | 1 |
![]() |
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 |
![]() |
Force Sensitive Resistor - Square
SEN-09376 |
50 | 4 |
![]() |
SparkFun Micro 6DoF IMU - ISM330DHCX (Qwiic)
SEN-20176 |
25.95 | 1 |
![]() |
SparkFun Qwiic OpenLog
DEV-15164 |
18.5 | 1 |
![]() |
microSD Card - 1GB (Class 4)
COM-15107 |
5.5 | 1 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)
PRT-15593 |
21.5 | 1 |
Total: 198.15 |