Wishlist for the GNSS Correction Data Receiver (NEO-D9S) Hookup Guide

Favorited Favorite 0

Minimum Parts to get started with the NEO-D9S

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)
In stock GPS-19390
124.95 1   
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
In stock GPS-17751
133.95 1   
SparkFun IoT RedBoard - ESP32 Development Board
Out of stock WRL-19177
29.95 1   
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
Interface Cable - SMA Male to TNC Male (300mm)
Retired CAB-17833
10.95 1   
Cannot be ordered at this time.
Reversible USB A to C Cable - 2m
In stock CAB-15424
8.95 1   
GPS Antenna Ground Plate
33 available GPS-17519
6.95 1   
Flexible Qwiic Cable - 50mm
In stock PRT-17260
2.1 2   
Total: 671.2