Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Adjustable Parts Box
PRT-13867 |
5.95 | 1 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 |
![]() |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 |
![]() |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
7-Segment Display - LED (Red)
COM-08546 |
2.5 | 2 |
![]() |
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 |
![]() |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
Total: 44.55 |