PROYECTO RTK DIFERENCIAL Y ROBER

by Member #1751908

Favorited Favorite 1

AGRICULTURA DE PRECISIÓN

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
u-blox ZED-F9P NEO-D9S Combo Breakout
Retired SPX-20167
334.95 1   
Cannot be ordered at this time.
SparkFun GPS-RTK Dead Reckoning Breakout - ZED-F9R (Qwiic)
Retired GPS-16344
289.95 1   
Cannot be ordered at this time.
SparkFun Thing Plus - ESP32-S2 WROOM
In stock WRL-17743
43 2   
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
20 available WRL-14876
19.9 2   
Interface Cable - SMA Male to TNC Male (300mm)
Retired CAB-17833
10.95 1   
Cannot be ordered at this time.
SiK Telemetry Radio V3 - 915MHz, 100mW
18 available WRL-19032
89.95 1   
Interface Cable U.FL to SMA - 100mm
Retired WRL-18154
8.95 1   
Cannot be ordered at this time.
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
5.5 1   
Cannot be ordered at this time.
RP-SMA to U.FL Cable - 150mm
In stock WRL-18569
1.95 1   
GNSS Multi-Band L1/L2 Helical Antenna (SMA) BT-560
Retired GPS-17383
90.95 1   
Cannot be ordered at this time.
Qwiic Cable - 50mm
In stock PRT-14426
1.9 2   
SparkFun Level Shifting microSD Breakout
Only 3 left! DEV-13743
5.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
17.95 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
Total: 955.85