Sensor Kit Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.5 2   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
SparkFun 9DoF IMU Breakout - ISM330DHCX, MMC5983MA (Qwiic)
Out of stock SEN-19895
39.95 1   
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
In stock SEN-15440
16.5 1   
SparkFun Indoor Air Quality Sensor - ENS160 (Qwiic)
19 available SEN-20844
19.95 1   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
28 available SEN-15344
6.5 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
6.4 4   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 185.75