GH Girls Who Code

by Member #1602905

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
100
You save:
5 (5%)
50   
LilyPad Button Board
In stock DEV-08776
47.25
You save:
5.25 (10%)
25   
LilyPad Slide Switch
In stock DEV-09350
44.75
You save:
5 (10%)
25   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
110 20   
Total: 321.75