Arduino Stuff

by giobauermeister

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Total: 185.65