Customer #1811531's Wish List from Cart

by Member #1811531

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
35.75
You save:
1.75 (5%)
25   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
49.5 10   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
47.25
You save:
5.25 (10%)
25   
LilyPad E-Sewing ProtoSnap
In stock DEV-14546
66
You save:
3.5 (5%)
10   
Total: 198.5