STEM Wish List

by Member #1493778

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BBC Doctor Who HiFive Inventor Kit (Coding Kit)
Retired KIT-17597
74.95 1   
Cannot be ordered at this time.
Xcelite Ergonomic Screwdriver Set (6pcs)
Retired TOL-14234
34.95
You save:
15 (30%)
1   
Cannot be ordered at this time.
heART - Surface Mount Soldering Kit
22 available KIT-14640
55.5 3   
Unigeek - Unicorn Soldering Badge Kit
Out of stock KIT-14639
35.85 3   
SparkFun Breadboard Power Supply 5V/3.3V
32 available PRT-00114
11.95 1   
SparkFun Constellation MicroMod Kit
Out of stock KIT-21224
89.85 3   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
The SparkFun Arduino Inventor's Guide
Out of stock BOK-14326
32.5 1   
SparkFun Inventor's Kit Guidebook - v4.1a
In stock BOK-15884
5.5 1   
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
LilyPad E-Sewing ProtoSnap
In stock DEV-14546
48.65 7   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
BBC Doctor Who HiFive Inventor Kit (Base Kit)
Retired DEV-17596
79.9 2   
Cannot be ordered at this time.
SparkFun gator:circuit Kit for micro:bit
Retired KIT-15595
128.85 3   
Cannot be ordered at this time.
Arduino Engineering Kit Rev2
Only 8 left! KIT-17834
319.95 1   
Raspberry Pi Pico Headers Kit
In stock PRT-17907
4.5 3   
Raspberry Pi Pico W
In stock DEV-20173
18 3   
Kitronik Discovery Kit for Raspberry Pi Pico (Pico Not Included)
Only 3 left! KIT-18775
47.85 3   
SparkFun Paper Circuits Kit
Out of stock KIT-15817
52.5 3   
SparkFun Paper Circuits Classroom Pack
Retired KIT-15818
58.95 1   
Cannot be ordered at this time.
SparkFun Noobs Card for Raspberry Pi (16GB)
Out of stock COM-15052
19.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
LilyPad Sewable Electronics Kit
Only 7 left! KIT-13927
106.95 1   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
10.5 3   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
11.85 3   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
LilyPad LED White (5pcs)
In stock DEV-13902
10.5 3   
E-textile Basics Lab Pack
24 available LAB-13165
213.95 1   
SparkFun Qwiic Starter Kit for Raspberry Pi
23 available KIT-21285
179.85 3   
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
In stock SEN-16466
37.9 2   
SparkFun RedBoard Plus
Out of stock DEV-18158
64.5 3   
SparkFun Inventor's Kit for Arduino Uno - v4.1
In stock KIT-15631
117.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
32.85 3   
Total: 2090.8