January2023Morocco

by Member #1814538

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
64.5 3   
SparkFun Micro Magnetometer - MMC5983MA (Qwiic)
Out of stock SEN-19921
15.95 1   
Qwiic Cable - 100mm
In stock PRT-14427
22.5 15   
SparkFun Qwiic OpenLog
In stock DEV-15164
37 2   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
SparkFun micro:climate kit for micro:bit - v3.0
Out of stock KIT-16274
119.95 1   
Qwiic Pressure/Humidity/Temp (PHT) Sensor - MS8607
Out of stock SPX-16298
59.85 3   
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
In stock BOB-16784
38.85 3   
Flexible Qwiic Cable - 500mm
In stock PRT-17257
10.5 5   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
8 5   
Flexible Qwiic Cable - 50mm
In stock PRT-17260
15.75 15   
Flexible Qwiic Cable - Female Jumper (4-pin)
In stock CAB-17261
7.5 5   
micro:bit v2 Board
In stock DEV-17287
33 2   
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
8 5   
SparkFun Qwiic Alphanumeric Display Kit
Out of stock KIT-19297
54.95 1   
SparkFun Micro 6DoF IMU - ISM330DHCX (Qwiic)
In stock SEN-20176
77.85 3   
Total: 617.1