Workshop

by Member #660740

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
USB Cable A to B - 6 Foot
In stock CAB-00512
90 20   
Super Bright LED - White 10mm
In stock COM-11118
31.4
You save:
5.6 (15%)
20   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
42 20   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Arduino Uno - R3
In stock DEV-11021
552 20   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
30.4
You save:
1.6 (5%)
20   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
79 20   
Total: 939.7