Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
1.6 | 1 |
![]() |
Mini Pushbutton Switch
COM-00097 |
41
You save: 4 (9%) |
100 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
40
You save: 2 (5%) |
40 |
![]() |
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
PRT-18726 |
237.15 | 17 |
![]() |
High Bonding Gasket for 1.2 Watt Solar Panels
PRT-18727 |
42.5 | 17 |
![]() |
Speaker - PCB Mount
COM-11089 |
42 | 20 |
![]() |
Tactile Button Assortment
COM-10302 |
65 | 10 |
![]() |
LED Holder - 5mm
COM-11840 |
26
You save: 1.5 (5%) |
50 |
![]() |
LED - Super Bright White (25 pack)
COM-09850 |
19 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Snappable Protoboard
PRT-13268 |
44.75 | 5 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
5.7 | 6 |
Total: 566.3 |