CTE10/11 restock
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Ardumoto Shield Kit
KIT-14180 |
731.25
You save: 81.25 (10%) |
25 |
![]() |
SparkFun Inventor's Kit Lab Pack - v4.1
LAB-15477 |
1979.9 |
2
Cannot be ordered at this time. |
![]() |
Soldering Iron - 60W (Adjustable Temperature)
TOL-14456 |
165 | 10 |
![]() |
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
ROB-13258 |
313.8
You save: 16.2 (5%) |
60 |
![]() |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
166.5
You save: 8.5 (5%) |
50 |
Total: 3356.45 |