Perkins_2023_1

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
High Bonding Gasket for 1.2 Watt Solar Panels
Out of stock PRT-18727
42.5 17   
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
Only 3 left! PRT-18726
237.15 17   
SparkFun Snappable Protoboard
In stock PRT-13268
44.75 5   
LED Holder - 5mm
In stock COM-11840
26
You save:
1.5 (5%)
50   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
5.7 6   
Speaker - PCB Mount
In stock COM-11089
42 20   
Coin Cell Battery Holder - 12mm (SMD)
19 available PRT-10592
21 20   
Tactile Button Assortment
Out of stock COM-10302
65 10   
LED - Super Bright White (25 pack)
Out of stock COM-09850
19 2   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
40
You save:
2 (5%)
40   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
41
You save:
4 (9%)
100   
Total: 585.7