Wishlist for Analog MEMS Microphone Hookjup Guide
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 |
![]() |
SparkFun Analog MEMS Microphone Breakout - VM2020
BOB-21537 |
8.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun IoT RedBoard - ESP32 Development Board
WRL-19177 |
29.95 | 1 |
![]() |
Reversible USB A to C Cable - 2m
CAB-15424 |
8.95 | 1 |
![]() |
SparkFun Audio Codec Breakout - WM8960 (Qwiic)
BOB-21250 |
17.95 | 1 |
![]() |
SparkFun Audio Jack Breakout
PRT-10588 |
1.05 | 1 |
![]() |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 |
![]() |
Jumper Wires Premium 6in. M/M - 2 Pack (Red and Black)
PRT-16662 |
1.05 | 1 |
![]() |
Flexible Qwiic Cable - 200mm
PRT-17258 |
1.6 | 1 |
Total: 85.1 |