E Smith Engineering Purchase Order

by Member #1818736

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Heat Shrink Kit
In stock PRT-09353
17.9 2   
Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)
In stock PRT-18382
11.9 2   
555 Timer
In stock COM-16473
10.5 10   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
42 20   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
3.15 3   
Mini Power Switch - SPDT
In stock COM-00102
19.2 12   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
LED - Super Bright Red (25 pack)
In stock COM-09660
85 10   
LED - Super Bright Green (25 pack)
In stock COM-09661
85 10   
Total: 392.55