Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
35.7
You save: 1.8 (5%) |
30 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
30
You save: 1.5 (5%) |
30 |
![]() |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
78.3
You save: 4.2 (5%) |
30 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
120
You save: 6 (5%) |
60 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
91.2
You save: 4.8 (5%) |
60 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
60
You save: 3 (5%) |
60 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
83
You save: 4.5 (5%) |
50 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
150
You save: 8 (5%) |
40 |
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
128.4
You save: 6.6 (5%) |
60 |
![]() |
Mini Photocell
SEN-09088 |
91.2
You save: 4.8 (5%) |
60 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
91.2
You save: 4.8 (5%) |
60 |
![]() |
Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569 |
256.8
You save: 13.2 (5%) |
60 |
![]() |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
472.5
You save: 25 (5%) |
50 |
![]() |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
261.5
You save: 13.5 (5%) |
50 |
![]() |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
1168.8
You save: 61.2 (5%) |
60 |
![]() |
SparkFun Mini Screwdriver
TOL-09146 |
30
You save: 1.5 (5%) |
30 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
313.8
You save: 16.2 (5%) |
60 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
580.5
You save: 64.5 (10%) |
30 |
![]() |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
133.2
You save: 6.8 (5%) |
40 |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-14450 |
628
You save: 69.5 (10%) |
50 |
Total: 4804.1 |