Customer #1375106's List March_2023

by Member #1375106

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
25.5 3   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
14 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
68.04
You save:
7.56 (10%)
36   
Reversible USB A to Reversible Micro-B Cable - 0.3m
In stock CAB-15429
7 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
Total: 118.74