Wishlist for Single Cell LiPo Fuel Gauge - MAX17043 Combined Example A and B: Simple Serial and Qwiic Micro OLED

Favorited Favorite 0

Wishlist for LiPo Fuel Gauge for the LiPo Fuel Gauge (MAX1704X) Hookup Guide: Combined Example A and B: Simple Serial and Qwiic Micro OLED.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Fuel Gauge
In stock TOL-20680
12.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
Reversible USB A to C Cable - 0.8m
29 available CAB-15425
5.5 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Flexible Qwiic Cable - Female Jumper (4-pin)
In stock CAB-17261
1.5 1   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
18.5 1   
Cannot be ordered at this time.
Flexible Qwiic Cable - 50mm
In stock PRT-17260
1.05 1   
Total: 69.3