Space Academy

by Member #39615

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted with Resistor 5mm (20 pack)
In stock COM-14977
9.95 1   
7-Segment Display - LED (Red)
Only 3 left! COM-08546
5 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
19.5 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
22 4   
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Total: 69.6