Customer #601139's May 2023 Kits

by Member #601139

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
1467.9
You save:
77.1 (5%)
30   
Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)
Retired TOL-22263
1345.5 90   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
299.7
You save:
15.3 (5%)
90   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
1225.8
You save:
64.2 (5%)
60   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
510
You save:
27 (5%)
60   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
403.2
You save:
70.8 (15%)
120   
Makey Makey Classic by JoyLabz
In stock KIT-14478
4815 90   
SparkFun Inventor's Kit for Arduino Uno - v4.1
In stock KIT-15631
1120.5
You save:
59 (5%)
10   
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
Out of stock SEN-17777
1939.2
You save:
214.8 (10%)
120   
Cannot be ordered at this time.
SparkFun Inventor's Kit Refill Pack
In stock KIT-16468
275
You save:
14.5 (5%)
10   
Artech Digital Multimeter - A5020
In stock TOL-18341
962.1
You save:
50.4 (5%)
45   
Proto-PIC LED Selection Kit - 375pcs
15 available KIT-20120
751.2
You save:
82.8 (10%)
120   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
2227.5
You save:
247.5 (10%)
450   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
113
You save:
12 (10%)
100   
Panasonic Alkaline Battery - AA
In stock PRT-15201
50
You save:
5 (9%)
100   
SparkFun Paper Circuits Classroom Pack
Retired KIT-15818
5040
You save:
265.5 (5%)
90   
Cannot be ordered at this time.
SparkFun Tinker Kit
In stock KIT-18577
5457.6
You save:
962.4 (15%)
120   
Total: 28003.2