various

by mrjimenez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
29.85 3   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
23.9 2   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Parts Tackle Box
Retired TOL-10449
4.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-10013
24.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen
Retired LCD-08448
23.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
Retired LCD-09104
0.25 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
5.5 1   
Total: 372.75