TENSOR_sensors

by Member #1823104

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 50mm
In stock PRT-17260
6.3 6   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
14.4 9   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
32.85 3   
Cannot be ordered at this time.
SparkFun LiPo Charger Plus
Out of stock PRT-15217
34.5 3   
Lithium Ion Battery - 2Ah
In stock PRT-13855
83.7 6   
Total: 171.75