Tools needed

by Member #1824856

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Pico Headers Kit
In stock PRT-17907
1.5 1   
Raspberry Pi Camera Module 3 - Wide Angle
In stock SEN-21332
35 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
14-Segment Alphanumeric Display - Pink
In stock COM-21214
2.5 1   
IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch
Out of stock LCD-21318
119.95 1   
Cannot be ordered at this time.
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Arducam Pico4ML TinyML Dev Kit
Only 7 left! DEV-18439
25.99 1   
Weller WE1010 Soldering Station
Only 1 left! TOL-14734
155 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Stickvise PCB Vise
In stock TOL-17235
35.5 1   
OpenMV Cam H7 R2
Retired SEN-18982
84.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
LIDAR-Lite v3HP
In stock SEN-14599
149.99 1   
SparkFun Artemis Global Tracker
Out of stock WRL-18712
399.95 1   
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
Teensy 4.1
In stock DEV-16771
31.5 1   
Teensy 4.0
In stock DEV-15583
23.8 1   
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
MIKROE EEPROM Click
Retired BOB-18855
7.95 1   
Cannot be ordered at this time.
Raspberry Pi Pico W
In stock DEV-20173
6 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 1360.45