Nolt Tech Ed #680868's Wish List from Cart

by Member #680868

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
86 4   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
3.6 8   
LED - RGB Diffused Common Cathode
In stock COM-09264
18 8   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
16.5 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
12.25 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
14 4   
Wheel Encoder Kit
In stock ROB-12629
27.9 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
11 2   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
17.9 2   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
13 2   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
15 2   
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
9.6
You save:
9.6 (50%)
12   
SparkFun RedBot Mainboard
In stock ROB-12097
73.9 2   
Shadow Chassis
In stock ROB-13301
27.9 2   
Total: 368.55