Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Flexible Qwiic Cable - Female Jumper (4-pin)
CAB-17261 |
3 | 2 |
![]() |
SparkFun Raspberry Pi 4 Hardware Starter Kit - 4GB
KIT-16388 |
343 | 2 |
![]() |
SparkFun Qwiic Cable Kit
KIT-15081 |
8.95 | 1 |
![]() |
Qwiic Cable - 500mm
PRT-14429 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
PRT-17912 |
1.6 | 1 |
![]() |
SparkFun Qwiic Single Relay
COM-15093 |
13.95 | 1 |
![]() |
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 |
![]() |
Load Cell - 10kg, Straight Bar (TAL220)
SEN-13329 |
9.5 | 1 |
![]() |
SparkFun Load Cell Amplifier - HX711
SEN-13879 |
21.9 | 2 |
![]() |
SparkFun Qwiic PIR - 1uA (EKMB1107112)
SEN-17375 |
23.45
You save: 10.05 (30%) |
1 |
Total: 431.8 |