JK Order Set
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Toggle Switch
COM-09276 |
4.2 | 2 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
4.2 | 2 |
![]() |
Metal Pushbutton - Momentary (16mm, Yellow)
COM-11969 |
13 | 2 |
![]() |
Metal Pushbutton - Momentary (16mm, Green)
COM-11968 |
13 | 2 |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-14450 |
27.9 | 2 |
![]() |
Hobby Motor - Gear
ROB-11696 |
6.3 | 3 |
![]() |
Large Jumper Wire Kit - 700pcs
PRT-14671 |
53.9 | 2 |
![]() |
Breadboard - Giant
PRT-12614 |
43 | 2 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SparkFun Rotary Switch Potentiometer Breakout
BOB-13099 |
4.9 | 2 |
![]() |
Rotary Switch - 10 Position
COM-13253 |
4.2 | 2 |
![]() |
SparkFun Buck Regulator Breakout - 3.3V (AP3429A)
COM-21337 |
11.9 | 2 |
Total: 195.45 |