Mission Control Panel

by Member #1835847

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Big Dome Pushbutton - Green
In stock COM-11275
12.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
SparkFun BabyBuck Regulator Breakout - 3.3V (AP63203)
In stock COM-18357
4.5 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Qwiic JST Connector - SMD 4-Pin (Vertical)
In stock PRT-16766
3.85 7   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Qwiic Cable - 50mm
In stock PRT-14426
3.8 4   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
16.5 3   
Qwiic Boost
Only 12 left! SPX-17238
3.95 1   
SparkFun Qwiic Alphanumeric Display - Red
In stock COM-16916
19.9 2   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Total: 171.75