Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Brushless Motor Driver - 3-Phase (TMC6300)
ROB-21867 |
63.8 | 4 |
![]() |
Raspberry Pi Global Shutter Camera
SEN-21803 |
50 | 1 |
![]() |
SparkFun Breadboard Power Supply Stick - 5V/3.3V (with Headers)
PRT-21297 |
14.95 | 1 |
![]() |
Arduino Nano BLE Sense Rev2 with Headers
DEV-21251 |
43.5 | 1 |
![]() |
Three Phase Brushless Gimbal Stabilizer Motor
ROB-20441 |
119.8 | 4 |
![]() |
SparkFun Micro 6DoF IMU - ISM330DHCX (Qwiic)
SEN-20176 |
51.9 | 2 |
![]() |
SparkFun 9DoF IMU Breakout - ISM330DHCX, MMC5983MA (Qwiic)
SEN-19895 |
79.9 | 2 |
![]() |
SparkFun Pro Micro - RP2040
DEV-18288 |
10.95 | 1 |
![]() |
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
DEV-15945 |
6.95 | 1 |
![]() |
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
DEV-15795 |
43 | 2 |
![]() |
SparkFun Qwiic SHIM for Raspberry Pi
DEV-15794 |
1.05 | 1 |
![]() |
Power Supply - 5V, 4A
TOL-15352 |
13.95 | 1 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
SparkFun Qwiic Cable Kit
KIT-15081 |
17.9 | 2 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 |
Total: 598 |