Customer #1818330's Wish List from Cart

by Member #1818330

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
In stock DEV-15795
204.3
You save:
10.7 (5%)
10   
SparkFun Qwiic Micro - SAMD21 Development Board
In stock DEV-15423
112.5 5   
SparkFun Buck Regulator Breakout - 5V (AP63357)
Out of stock COM-21255
160.8
You save:
17.7 (10%)
30   
SparkFun Buck Regulator Breakout - 3.3V (AP3429A)
Only 2 left! COM-21337
160.8
You save:
17.7 (10%)
30   
SparkFun RedBoard Artemis Nano
In stock DEV-15443
49.5 3   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
60
You save:
3 (5%)
30   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
76
You save:
4 (5%)
50   
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
16 10   
SparkFun OpenLog
In stock DEV-13712
161
You save:
8.5 (5%)
10   
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
Out of stock SEN-14571
166.3
You save:
8.7 (5%)
10   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
136.5 7   
SparkFun Qwiic MultiPort
In stock BOB-18012
20
You save:
1 (5%)
10   
Total: 1668.65