Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Needle Set
TOL-10405 |
35.7 | 17 |
![]() |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 |
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
112.5
You save: 6 (5%) |
30 |
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
41.47
You save: 2.03 (5%) |
29 |
![]() |
Snap Assortment - 30 pack (male and female)
DEV-11347 |
49.5 |
11
Cannot be ordered at this time. |
Total: 290.67 |