Product | Subtotal | Qty | |
---|---|---|---|
Super Bright LED - Red 10mm
COM-08862 |
3.7 | 2 | |
Super Bright LED - Green 10mm
COM-08861 |
5.5 | 2 | |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
2.75 | 5 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
10.5 | 5 | |
Diffused LED - RGB 10mm
COM-11120 |
3.45 | 3 | |
Arduino UNO R4 Minima
DEV-22633 |
40 | 2 | |
Total: 65.9 |