Jim H.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Qwiic EEPROM Breakout - 512Kbit
COM-18355 |
9 | 2 |
![]() |
SparkFun RedBoard Plus
DEV-18158 |
21.5 | 1 |
![]() |
Flexible Qwiic Cable - 100mm
PRT-17259 |
6.4 | 4 |
![]() |
Flexible Qwiic Cable - 500mm
PRT-17257 |
4.2 | 2 |
![]() |
SparkFun Qwiic Button - Green LED
BOB-16842 |
9 | 2 |
![]() |
SparkFun 20x4 SerLCD - RGB Backlight (Qwiic)
LCD-16398 |
53.9 | 2 |
![]() |
SparkFun Qwiic Button - Red LED
BOB-15932 |
9.9 | 2 |
![]() |
SparkFun Qwiic OpenLog
DEV-15164 |
18.5 | 1 |
![]() |
microSD Card - 1GB (Class 4)
COM-15107 |
5.5 | 1 |
![]() |
FTDI to USB-C Cable - 5V VCC-3.3V I/O
CAB-14909 |
14.95 | 1 |
![]() |
Qwiic Cable - 50mm
PRT-14426 |
3.8 | 4 |
![]() |
SparkFun Qwiic Shield for Arduino
DEV-14352 |
15 | 2 |
![]() |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 |
Total: 188.6 |