Product | Subtotal | Qty | |
---|---|---|---|
JST Jumper 2 Wire Assembly
PRT-09914 |
4.2 | 4 | |
Rocker Switch - SPST (round)
COM-11138 |
2.2 | 4 | |
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
GPS-14986 |
55.8 | 4 | |
SparkFun Qwiic Cable Kit
KIT-15081 |
35.8 | 4 | |
Interface Cable - SMA Female to SMA Male (10m, RG58)
CAB-21281 |
39.8 | 4 | |
GPS Antenna Ground Plate
GPS-17519 |
27.8 | 4 | |
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
GPS-15192 |
291.8 | 4 | |
Lithium Ion Battery - 2Ah
PRT-13855 |
55.8 | 4 | |
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
22 | 4 | |
SparkFun Micro Temperature Sensor - STTS22H (Qwiic)
SEN-21273 |
27.8 | 4 | |
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
GPS-15136 |
1099.8 | 4 | |
SparkFun IoT RedBoard - ESP32 Development Board
WRL-19177 |
119.8 | 4 | |
Total: 1782.6 |