Customer #1867077's OpenBouy v2

by Member #1867077

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 50mm
In stock PRT-17260
5.25 5   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
3.2 2   
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
8 5   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
27.5 5   
Qwiic Pressure/Humidity/Temp (PHT) Sensor - MS8607
Out of stock SPX-16298
19.95 1   
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
In stock SEN-13963
13 2   
SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)
In stock SEN-19764
49.9 2   
SparkFun GPS Breakout - ZOE-M8Q (Qwiic)
In stock GPS-15193
99.9 2   
SparkFun OpenLog Artemis (without IMU)
Out of stock DEV-19426
89.9 2   
SparkFun Qwiic WiFi Shield - DA16200
In stock WRL-18567
19.95 1   
SparkFun RedBoard Artemis
Only 4 left! DEV-15444
43 2   
SparkFun MicroMod LoRa Function Board
In stock WRL-18573
39.95 1   
SparkFun MicroMod WiFi Function Board - ESP32
In stock WRL-18430
8.97
You save:
5.98 (40%)
1   
SparkFun MicroMod Main Board - Double
26 available DEV-20595
19.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
Iridium/GPS/GLONASS Passive Antenna
In stock GPS-16838
64.95 1   
Interface Cable N to RP-SMA Cable - 1m
In stock CAB-14911
7.95 1   
LoRa Fiberglass Antenna Type N - 5.8dBi (863-870MHz)
In stock WRL-19274
29.95 1   
868MHz European LoRa Antenna RP-SMA - 1/2 Wave 2dBi (DiPole, 810-910MHz)
Retired WRL-18083
9.96
You save:
0.99 (9%)
1   
Cannot be ordered at this time.
SMA to U.FL Cable - 150mm
In stock WRL-18568
5.85 3   
Qwiic Power Switch
Out of stock SPX-16740
11.9
You save:
2 (14%)
2   
Cannot be ordered at this time.
Total: 602.48