Pi Stuff

by Member #1873064

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Red 10mm
In stock COM-10632
6 10   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Raspberry Pi Pico W
In stock DEV-20173
6 1   
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
In stock TOL-15311
6.5 1   
Tactile Button - SMD (12mm)
In stock COM-12993
1.5 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 54.1