LMS ENG 23-24

by Member #1877379

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Cable Kit
In stock KIT-15081
85
You save:
4.5 (5%)
10   
SparkFun Qwiic Motor Driver
In stock ROB-15451
877.5
You save:
97.5 (10%)
50   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
55 10   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
166.5
You save:
8.5 (5%)
50   
Hobby Gearmotor - 140 RPM, Male Connectors (Single)
30 available ROB-21245
225
You save:
25 (10%)
100   
Tactile Button Assortment
Out of stock COM-10302
97.5 15   
Artech Smart Digital Multimeter - A875
In stock TOL-18340
143.6 8   
Alligator Test Leads - Multicolored (10 Pack)
Only 13 left! PRT-12978
28 8   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
45.6
You save:
2.4 (5%)
30   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
70 20   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
282.5
You save:
15 (5%)
50   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
83.25
You save:
4.25 (5%)
25   
SparkFun RedBoard Qwiic
In stock DEV-15123
967.5
You save:
107.5 (10%)
50   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
104.4
You save:
5.6 (5%)
40   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
50
You save:
2.5 (5%)
25   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
58.25
You save:
3 (5%)
25   
Total: 3436.1