BONUS Customer #1411549's Wish List from Cart

by Member #1411549

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpAmp Breakout - LMV358
34 available BOB-09816
5.95 1   
SparkFun Qwiic Speaker Amp
In stock DEV-20690
10.95 1   
SparkFun Configurable OpAmp Board - TSH82
In stock BOB-14874
5.95 1   
SparkFun Audio Codec Breakout - WM8960 (Qwiic)
In stock BOB-21250
17.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Teensy Header Kit
In stock PRT-13925
1.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
42 12   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Raspberry Pi 5 Essential Kit - 8GB
Out of stock KIT-23782
99.95 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
Out of stock BOB-14558
8.33
You save:
10.17 (55%)
1   
Cannot be ordered at this time.
SparkFun TeensyView
Retired LCD-14048
15
You save:
38.85 (72%)
3   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
SparkFun ProtoShield Kit
24 available DEV-13820
12.5 1   
Audio Jack 3.5mm
In stock PRT-08032
48.64
You save:
2.56 (5%)
32   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
16.8 16   
Stomp Switch
In stock COM-15133
22.5 5   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
32.5 5   
Rotary Switch - 10 Position
In stock COM-13253
10.5 5   
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
24.75 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
12.5 5   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
6.25 5   
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
10 Segment LED Bar Graph - Blue
In stock COM-09937
22.5 10   
10 Segment LED Bar Graph - Green
In stock COM-09938
22.5 10   
Raspberry Pi 5 Basic Kit - 8GB
In stock KIT-23617
114.95 1   
SparkFun Music Instrument Shield
26 available DEV-10587
37.5 1   
Digital Potentiometer - 10K
In stock COM-10613
16 10   
SparkFun MIDI Shield
In stock DEV-12898
23.5 1   
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
IOIO-OTG - v2.2
In stock DEV-13613
43.95 1   
Teensy Arduino Shield Adapter
In stock KIT-15716
14.5 1   
Teensy 4.1 (Headers)
In stock DEV-16996
35.95 1   
Tsunami Super WAV Trigger (Qwiic)
Out of stock WIG-18159
85.95 1   
Ethernet Kit for Teensy 4.1
In stock DEV-18615
3.95 1   
Teensy 4 Audio Shield (Rev D2)
Only 5 left! DEV-22428
12.75
You save:
2.2 (15%)
1   
Arduino UNO R4 WiFi
In stock DEV-22632
27.5 1   
Arduino Giga R1 WiFi
33 available WRL-23319
72.82 1   
Total: 1126.29