Customer #1626066's Wish List from Cart

by Member #1626066

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
9.5 10   
Buck Converter - 8-20V to 5V/3A
In stock COM-18375
10.95 1   
Buck/Boost Converter - 8-40V to 12V/3A
In stock COM-18376
16.5 1   
Arduino UNO R4 Minima
In stock DEV-22633
20 1   
Total: 56.95