BioACER 2024

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Thermistor 10K
In stock SEN-00250
9.5 10   
SparkFun Breadboard Power Supply Stick - 3.3V/1.8V
In stock PRT-13157
19.5 1   
SparkFun Level Shifter - 8 Channel (TXS0108E)
In stock BOB-19626
4.95 1   
SparkFun Level Translator Breakout - PCA9306
Out of stock BOB-15439
4.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Buck Regulator Breakout - 1.8V (AP3429A)
In stock COM-21338
11.9 2   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Molex Flexible GNSS Antenna - U.FL (Adhesive)
In stock GPS-15246
18 4   
SparkFun BabyBuck Regulator Breakout - 5V (AP63357)
Out of stock COM-21256
19.8 4   
Total: 113.15