Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Adjustable Parts Box
PRT-13867 |
17.85 | 3 |
![]() |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
5.5 | 2 |
![]() |
LED - Basic Red 3mm
COM-00533 |
1.8 | 4 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
7.35 | 3 |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
9 | 2 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 |
![]() |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
2.1 | 2 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
7 | 2 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
23.9 | 2 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
15 | 2 |
Total: 107.4 |