Truong PLTW CSIM Order for 2024-25
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Real Time Clock Module
BOB-12708 |
70 | 4 |
![]() |
micro:bit v2 Board
DEV-17287 |
412.5 | 25 |
![]() |
Mini Photocell
SEN-09088 |
76
You save: 4 (5%) |
50 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
75 | 10 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
239 | 20 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
36.75 | 15 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
31.5 | 15 |
Total: 940.75 |