Racine - 02.24

by Member #1697141

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Pump - 500GPH (12V)
In stock ROB-19222
17.95 1   
USB to TTL Serial Cable (5V VCC)
In stock CAB-17831
7.95 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SMD LED - RGB APA102C-5050 (Pack of 10)
In stock COM-14863
3.15
You save:
1.35 (30%)
1   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
9 2   
Tiny AVR Programmer
Only 1 left! PGM-11801
17.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Force Sensitive Resistor - Small
In stock SEN-09673
15 2   
Vibration Motor
In stock ROB-08449
6.75 3   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
Total: 210.43