Bridge 2/2024

by Member #1581089

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
LilyTiny
In stock DEV-10899
56.5
You save:
3 (5%)
10   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
75
You save:
4 (5%)
20   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
66.6
You save:
3.4 (5%)
20   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
66.6
You save:
3.4 (5%)
20   
LilyPad LED Yellow (5pcs)
In stock DEV-14014
66.6
You save:
3.4 (5%)
20   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
66.6
You save:
3.4 (5%)
20   
LilyPad LED Pink (5pcs)
In stock DEV-14010
66.6
You save:
3.4 (5%)
20   
LilyPad LED White (5pcs)
In stock DEV-13902
66.6
You save:
3.4 (5%)
20   
LilyTwinkle
In stock DEV-11364
113
You save:
6 (5%)
20   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
75.6
You save:
8.4 (10%)
40   
LilyPad Slide Switch
In stock DEV-09350
50.12
You save:
5.6 (10%)
28   
LilyPad Light Sensor
In stock DEV-14629
4.5 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
83.25
You save:
4.25 (5%)
25   
SparkFun gamer:bit
In stock DEV-14215
17.2
You save:
26.6 (61%)
4   
Diffused LED - RGB 10mm
In stock COM-11120
34.88
You save:
1.92 (5%)
32   
Kitronik :MOVE mini MK2 buggy kit
Out of stock ROB-16787
325 10   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
130.75
You save:
6.75 (5%)
25   
Total: 1485.9