Quote List

by Member #1890331

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - NPN, 60V 4A (2N5192G)
In stock COM-13951
95
You save:
10 (10%)
100   
Humidity and Temperature Sensor - DHT20
28 available SEN-18364
130 20   
Audio Cable to Alligator Clips - 2.5mm
In stock CAB-17983
25.2
You save:
1.4 (5%)
28   
Alligator Clip with Female Header (10 Pack)
In stock CAB-15186
75 10   
Large Jumper Wire Kit - 700pcs
34 available PRT-14671
215.6 8   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
32 20   
PIR Motion Sensor (JST)
In stock SEN-13285
270.4
You save:
14.3 (5%)
26   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
70 20   
Alligator Test Leads - Multicolored (10 Pack)
Only 13 left! PRT-12978
70 20   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
149.5 23   
Breadboard - Mini Modular (Green)
In stock PRT-12046
45 10   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
45 10   
Breadboard - Mini Modular (Red)
In stock PRT-12044
45 10   
Breadboard - Mini Modular (White)
In stock PRT-12043
45 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
130.75
You save:
6.75 (5%)
25   
Hobby Motor - Gear
In stock ROB-11696
56
You save:
2.8 (5%)
28   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
32 20   
Magnet Wire Kit
In stock PRT-11363
288.15 17   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
24 15   
Jumper Wire Kit - 140pcs
In stock PRT-00124
84.5 13   
9V to Barrel Jack Adapter
In stock PRT-09518
70 20   
9V Snap Connector
In stock PRT-00091
46.48
You save:
2.52 (5%)
28   
Arduino UNO R4 WiFi
In stock DEV-22632
550 20   
Arduino Mega 2560 R3
In stock DEV-11061
919.6 19   
Total: 3514.18