Customer #1890181's Wish List from Cart

by Member #1890181

Favorited Favorite 0

3/14 PO Final

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)
In stock PRT-15593
193.5 9   
SparkFun 4-in-1 Multi-USB Cable - USB-C Host
Only 4 left! CAB-21271
283.5
You save:
15 (5%)
30   
Arduino UNO R4 WiFi
In stock DEV-22632
110 4   
Arduino UNO R4 Minima
In stock DEV-22633
570
You save:
30 (5%)
30   
Arduino Nano ESP32 with Headers
32 available DEV-23321
42 2   
SparkFun Inventor's Kit Refill Pack
In stock KIT-16468
412.5
You save:
21.75 (5%)
15   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
32.85
You save:
19.65 (37%)
3   
SPDT Slide Switch
In stock COM-09609
72
You save:
4 (5%)
80   
Toggle Switch
In stock COM-09276
80
You save:
4 (5%)
40   
LED RGB Strip - Bare (1m)
In stock COM-12021
54.75 5   
LED - RGB Diffused Common Cathode
In stock COM-09264
107
You save:
5.5 (5%)
50   
Total: 1958.1