Product | Subtotal | Qty | |
---|---|---|---|
![]() |
9V Battery Holder
PRT-10512 |
99.9
You save: 5.1 (5%) |
30 |
![]() |
SparkFun Mini Screwdriver
TOL-09146 |
30
You save: 1.5 (5%) |
30 |
![]() |
Arduino Uno - R3
DEV-11021 |
828 | 30 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
141
You save: 7.5 (5%) |
30 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
156.9
You save: 8.1 (5%) |
30 |
![]() |
Digital Multimeter - Basic
TOL-12966 |
470.4
You save: 24.6 (5%) |
30 |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
128.4
You save: 6.6 (5%) |
30 |
![]() |
Mini Photocell
SEN-09088 |
45.6
You save: 2.4 (5%) |
30 |
![]() |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
30
You save: 1.5 (5%) |
30 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
30
You save: 1.5 (5%) |
30 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
185.4
You save: 9.6 (5%) |
30 |
![]() |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
80.85 | 3 |
![]() |
Breadboard - Mini Modular (Black)
PRT-12047 |
128.4
You save: 6.6 (5%) |
30 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
8.4 | 8 |
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
5 | 4 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
45.6
You save: 2.4 (5%) |
30 |
Total: 2413.85 |