Rabbit II Sparkfun

by Member #1710406

Favorited Favorite 0

ALSO NEED

$180 RM Young Pressure Port

$235 Davis Instruments Anemometer

$180 Davis NIST Traceable Calibration

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 500mm
In stock PRT-17257
2.1 1   
Qwiic Cable - 50mm
In stock PRT-14426
3.8 4   
CAT 6 Cable - 3ft
In stock CAB-08915
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun QwiicBus - EndPoint
In stock COM-16988
23.9 2   
SparkFun Level Shifting microSD Breakout
Only 4 left! DEV-13743
5.95 1   
SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4 (with Hologram SIM Card)
23 available CEL-15087
96.5 1   
SparkFun GPS Breakout - XA1110 (Qwiic)
Only 2 left! GPS-14414
34.95 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SparkFun Pressure Sensor - BMP581 (Qwiic)
In stock SEN-20170
19.95 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
In stock SEN-15805
14.95 1   
Total: 238.4